Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-13SN
ORDERNO
Article-number
IS-13SN
BALL
Ball-Ø
12.7 mm
LC
Load capacity
48 kg
H2
4.0 mm
H1
3.5 mm
D1
28 mm
L1
23.0 mm
L
48.0 mm
H
25.0 mm
M
M8
WE
Weight
0.100 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices